IESNA:LM-63-2002
[TEST]P1437884
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33652.0
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4687.2 4715.9 4448.0 3921.9 3625.4 3596.7 3615.8 3692.3 3845.4 4046.3 4266.3 4715.9 5701.1 6906.4 8274.3 9613.5 10646.6 11450.1 
12425.8 13085.8 13439.7 13478.0 12684.1 11937.9 11297.0 10091.8 7623.8 5175.0 4132.4 2716.6 985.3 526.1 353.9 191.3 133.9 76.5 0.0 
4687.2 4725.4 4457.6 3941.1 3644.5 3606.3 3634.9 3711.5 3855.0 4075.0 4304.5 4725.4 5710.7 6954.2 8389.1 9642.2 10742.2 11679.7 
12521.4 13200.6 13640.6 13669.3 12798.8 12052.7 11354.4 10130.0 7767.3 5337.6 4132.4 2726.2 985.3 545.2 363.5 200.9 133.9 76.5 0.0 
4687.2 4715.9 4476.7 4017.6 3692.3 3644.5 3673.2 3759.3 3912.4 4151.5 4419.3 4802.0 5643.7 6944.7 8360.4 9776.1 11077.0 12167.5 
13210.2 14138.0 14664.2 14845.9 14625.9 13640.6 12798.8 11842.3 9336.1 6284.6 4457.6 3032.3 1329.6 640.9 430.5 287.0 220.0 124.4 0.0 
4687.2 4725.4 4524.6 4113.2 3788.0 3749.7 3759.3 3855.0 4036.7 4304.5 4668.0 5117.6 5729.8 6887.3 8341.3 9938.7 11402.3 12674.5 
13879.8 14922.4 15659.0 16127.7 16204.2 16070.3 15448.5 14329.4 13487.6 12129.3 9747.4 6189.0 2477.5 1023.5 631.3 411.3 296.5 
143.5 0.0 
4687.2 4744.6 4591.5 4333.2 3988.9 3921.9 3960.2 4075.0 4285.4 4620.2 5069.8 5634.2 6255.9 7126.4 8370.0 9957.8 11737.1 13353.7 
14568.5 15630.3 16424.2 16959.9 17380.8 17811.3 17973.9 17648.6 17113.0 16242.5 14176.3 10053.5 5318.5 2037.5 985.3 526.1 296.5 
143.5 0.0 
4687.2 4735.0 4658.5 4534.1 4323.7 4208.9 4285.4 4486.3 4735.0 5079.4 5605.5 6294.2 7107.3 7920.4 8963.0 10369.2 12062.3 13717.2 
15123.3 15907.7 16510.3 17132.1 17782.6 18633.9 19466.1 20107.0 20403.5 20527.9 18940.0 14444.1 8599.5 3501.0 1348.8 631.3 306.1 
133.9 0.0 
4687.2 4773.3 4744.6 4754.1 4754.1 4744.6 4821.1 5060.2 5414.2 5902.0 6504.6 7269.9 8169.1 9240.4 10464.8 11880.5 13047.6 14157.2 
15113.7 15965.1 16768.6 17572.1 18681.7 19867.9 20891.4 21245.3 20422.7 18825.2 16845.1 13736.3 8370.0 3271.5 1052.2 507.0 220.0 
67.0 0.0 
4687.2 4763.7 4802.0 4897.6 5050.7 5251.5 5567.2 5892.4 6332.5 6868.1 7576.0 8484.7 9546.5 10818.8 12224.9 13717.2 14922.4 15773.8 
16491.2 17266.0 18280.0 19427.8 20489.6 21216.6 20499.2 18978.3 17122.5 14721.5 11115.3 6428.1 3070.6 1568.8 880.0 516.5 325.2 
114.8 0.0 
4687.2 4763.7 4859.4 5022.0 5270.7 5624.6 6093.3 6657.7 7336.9 8083.0 8963.0 9996.1 11201.4 12617.1 14224.1 15716.4 16902.5 17868.6 
18624.3 19667.0 21034.9 22364.5 23139.3 22536.7 20977.5 19265.2 16826.0 12818.0 8140.4 4228.0 2295.8 1300.9 880.0 621.8 363.5 143.5 
0.0 
4687.2 4754.1 4849.8 5060.2 5347.2 5739.4 6255.9 6839.4 7604.7 8360.4 9297.8 10388.3 11746.6 13191.0 14922.4 16606.0 18098.2 19427.8 
20566.2 21943.6 23770.7 25234.2 25913.4 25071.6 23053.2 20269.6 16586.8 11584.0 6399.4 3261.9 1779.2 1109.6 746.1 507.0 315.7 162.6 
0.0 
4687.2 4715.9 4811.5 5031.5 5356.8 5777.7 6265.5 6944.7 7681.2 8494.3 9479.6 10589.2 11909.2 13344.1 15046.8 16797.3 18184.3 19389.6 
20327.0 21379.2 22708.9 23474.1 23407.2 21914.9 19360.9 16357.3 12865.8 8427.3 4515.0 2228.8 1348.8 841.8 564.4 325.2 220.0 95.7 0.0 
4687.2 4706.3 4782.8 4974.1 5261.1 5643.7 6112.5 6676.8 7384.7 8083.0 8886.5 9804.8 10857.0 12062.3 13430.2 14951.1 16338.1 17390.4 
18241.7 19131.3 19992.2 20202.7 19619.2 17696.5 15199.8 12435.4 9537.0 6169.8 3252.3 1683.6 1080.9 698.3 411.3 210.4 133.9 67.0 0.0 
4687.2 4677.6 4725.4 4859.4 5079.4 5385.5 5749.0 6169.8 6638.6 7164.7 7700.4 8312.6 9058.7 9890.9 10924.0 12110.1 13038.0 13784.1 
14080.6 14128.5 14013.7 13095.4 11354.4 8656.9 6141.2 4409.8 3166.2 2047.1 1195.7 784.4 526.1 353.9 220.0 114.8 57.4 19.1 0.0 
4687.2 4620.2 4553.3 4543.7 4562.8 4629.8 4696.7 4735.0 4782.8 4744.6 4629.8 4448.0 4314.1 4304.5 4524.6 4821.1 4868.9 4409.8 3682.8 
3003.6 2295.8 1683.6 1320.1 1052.2 851.3 688.7 535.7 401.8 296.5 220.0 162.6 114.8 76.5 38.3 9.6 9.6 0.0 
4687.2 4505.4 4304.5 4103.7 3912.4 3721.0 3472.3 3051.4 2515.8 2047.1 1846.2 1855.7 1980.1 2181.0 2334.0 2295.8 1961.0 1520.9 1128.7 908.7 
803.5 746.1 669.6 573.9 468.7 392.2 315.7 277.4 239.1 210.4 172.2 143.5 95.7 38.3 9.6 0.0 0.0 
4687.2 4448.0 4094.1 3711.5 3328.8 2860.1 2228.8 1626.2 1377.5 1329.6 1320.1 1320.1 1339.2 1367.9 1291.4 1042.7 784.4 660.0 583.5 516.5 478.3 
440.0 401.8 363.5 334.8 315.7 287.0 220.0 162.6 124.4 76.5 47.8 19.1 9.6 0.0 0.0 0.0 
4687.2 4371.5 3893.2 3367.1 2774.0 2085.3 1444.4 1243.5 1195.7 1138.3 1090.5 1052.2 1014.0 956.6 832.2 660.0 564.4 478.3 411.3 373.1 334.8 
315.7 287.0 277.4 248.7 220.0 191.3 162.6 124.4 86.1 67.0 38.3 19.1 0.0 0.0 0.0 0.0 
4687.2 4304.5 3692.3 3070.6 2343.6 1540.1 1253.1 1176.6 1119.2 1052.2 985.3 899.2 822.6 736.6 631.3 545.2 468.7 401.8 353.9 325.2 296.5 277.4 
258.3 239.1 220.0 200.9 172.2 133.9 114.8 95.7 67.0 38.3 9.6 0.0 0.0 0.0 0.0 
4687.2 4218.5 3577.6 2812.3 1970.5 1320.1 1205.3 1147.9 1080.9 1014.0 927.9 822.6 727.0 631.3 545.2 478.3 420.9 363.5 334.8 306.1 277.4 258.3 239.1 
220.0 191.3 172.2 143.5 114.8 95.7 76.5 47.8 19.1 0.0 0.0 0.0 0.0 0.0 
4687.2 4199.3 3481.9 2678.4 1702.7 1262.7 1195.7 1138.3 1071.4 994.8 899.2 803.5 698.3 602.6 516.5 449.6 401.8 353.9 315.7 287.0 258.3 239.1 210.4 
191.3 172.2 133.9 105.2 95.7 76.5 57.4 28.7 9.6 0.0 0.0 0.0 0.0 0.0 
4687.2 4189.8 3434.1 2563.6 1578.3 1253.1 1186.1 1128.7 1071.4 994.8 889.6 784.4 679.2 593.1 516.5 459.2 411.3 373.1 325.2 287.0 248.7 229.6 200.9 
181.7 153.1 105.2 76.5 67.0 47.8 28.7 19.1 0.0 0.0 0.0 0.0 0.0 0.0 
4687.2 4151.5 3424.5 2573.2 1568.8 1243.5 1186.1 1128.7 1061.8 985.3 889.6 784.4 688.7 602.6 526.1 468.7 420.9 373.1 325.2 287.0 248.7 229.6 200.9 
181.7 153.1 105.2 76.5 57.4 47.8 28.7 9.6 0.0 0.0 0.0 0.0 0.0 0.0 
